Download document () of 20
We make what matters work*

104646

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=375x250x225mm, for NZM size 1, TVDR

General specifications

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
104646
EAN
4015081044566
Product Length/Depth
225 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
4.283 kg
Compliances
IEC
RoHS conform

Product specifications

Used with
NZM1(-4), PN1(-4), N(S)1(-4)
xEnergy Safety Ci
Special features
With door coupling rotary handle Complete with all required functional parts
Type
xEnergy Safety Ci
Fitted with:
Transparent cover
Red-yellow for emergency switching off
Frame
NZM1
Enclosure
CI43-200
Accessory/spare part type
Others
Degree of protection
Other
IP65
Enclosure material
Plastic
Rated uninterrupted current (Iu) at max. cross section
≤ 160 A
Terminal for retrofitting of 5th conductor (neutral conductor)
K50/1, K95/1N/BR
Locking facility
Lockable in the 0 position using up to 3 padlocks on the handle and/or switch each. Additionally with cover interlock.
Model
Surface mounting
Number of poles
Three-pole/Four-pole
Suitable for
Emergency stop

Export product specification