Download document () of 20
We make what matters work*

104892

Eaton Distribution parts. Block busbar 1Ph., 6HP, for FAZ-NA, FAZ-RT

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104892
EAN
4015081047024
Product Length/Depth
100.4 mm
Product Height
46 mm
Product Width
15.5 mm
Product Weight
0.053 kg
Compliances
RoHS conform
Certifications
CE marking
UL listed
UL 489
Specially designed for North America for large creepage and creepage distances
UL (File No. E257181)
IEC/EN 60898
UL (Category Control Number NMTR2, DIHS2)

Product specifications

Used with
Feeder Circuit, Branch Circuit
Busbar
Z-SV
Type
  • Busbar
  • Z-SV
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
9.5 KV
Suitable for number of devices
6
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Single-pole
Color
Other
Degree of protection
IEC: IP20, UL/CSA Type: -
IEC/EN 60898; UL 489; CE marking
Voltage rating (UL CSA 13)
Refer to main components FAZ, FAZ-NA, FAZ-RT
Cross section
16 mm²
Number of modular spacings
1
Number of phases
1
Rated operational voltage (Ue) - max
690 V
Functions
Busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.