Download document () of 20
We make what matters work*

104895

Eaton Distribution parts. Block busbar 2Ph., 6HP, for FAZ-NA, FAZ-RT

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104895
EAN
4015081047055
Product Length/Depth
104.4 mm
Product Height
46 mm
Product Width
15.5 mm
Product Weight
0.063 kg
Compliances
RoHS conform
Certifications
UL 489
CE marking
UL listed
IEC/EN 60898
Specially designed for North America for large creepage and creepage distances
UL (Category Control Number NMTR2, DIHS2)
UL (File No. E257181)
Catalog Notes
Do not cut.

Product specifications

Used with
Feeder Circuit, Branch Circuit
Z-SV
Busbar
Type
  • Busbar
  • Z-SV
Features
Insulated
Accessory/spare part type
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Busbar for combined residual current/power circuit breaker
Electric connection type
Pin
Rated surge voltage
9.5 KV
Suitable for number of devices
3
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Two-pole
Color
Other
Degree of protection
IEC/EN 60898; UL 489; CE marking
IEC: IP20, UL/CSA Type: -
Voltage rating (UL CSA 13)
Refer to main components FAZ, FAZ-NA, FAZ-RT
Cross section
16 mm²
Number of modular spacings
2
Number of phases
2
Rated operational voltage (Ue) - max
690 V
Functions
Busbar

Export product specification