Download document () of 20
We make what matters work*

104905

Eaton Distribution parts. End cap, 1-phase

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104905
EAN
4015081047154
Product Length/Depth
10 mm
Product Height
14 mm
Product Width
5 mm
Product Weight
0.49 g
Compliances
RoHS conform

Product specifications

Color
Other
Material
Plastic
Model
End cap
Suitable for
Z-profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.