Download document () of 20
We make what matters work*

105525

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=200x800mm, NZM1, horizontal, with rotary door handle, white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
105525
EAN
4015081053025
Product Length/Depth
100 mm
Product Height
199 mm
Product Width
720 mm
Product Weight
4.3 kg
Compliances
RoHS conform

Product specifications

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
800 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.