Knowledge Search
Download document () of 20
We make what matters work*

1058

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Insulated, Malleable iron, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
1058
UPC
784564110589
Product Length/Depth
5.6 in
Product Height
5.3 in
Product Width
4.7 in
Product Weight
1.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3-1/2"
Insulator
Insulated

Export product specification