Knowledge Search
Download document () of 20
We make what matters work*

1058DC

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Insulated, Zinc die cast, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
1058DC
UPC
662277077224
Product Length/Depth
4.27 in
Product Height
1.5 in
Product Width
4.911 in
Product Weight
0.68 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3-1/2"
Insulator
Insulated
Material
Zinc die cast

Export product specification