Knowledge Search
Download document () of 20
We make what matters work*

1059

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Insulated, Malleable iron, 4"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
1059
UPC
784564110596
Product Length/Depth
5.6 in
Product Height
5.2 in
Product Width
3.9 in
Product Weight
1.87 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
4"
Insulator
Insulated
Material
Malleable iron

Export product specification