Download document () of 20
We make what matters work*
Discontinued

106045

Eaton Moeller® series MFD I/O module with temperature measuring, range A, 6DI(2AI), 2I-Pt100, 4DO-Trans, 1AO

General specifications

Product Name
Eaton Moeller® series MFD I/O module
Catalog Number
106045
EAN
4015081058136
Product Length/Depth
44 mm
Product Height
90 mm
Product Width
88 mm
Product Weight
0.12 kg
Certifications
UL
CSA
CSA File No.: 012528
IEC 60068-2-27
CSA-C22.2 No. 142-M1987
EN 61000-6-1/-2/-3/-4
UL Category Control No.: NRAQ
UL File No.: E135462
IEC 60068-2-6
UL 508
CE
CSA Class No.: 2252-01 + 2258-02
CSA-C22.2 No. 213-M1987

Product specifications

Features
Measurement value resolution analog/digital depending upon the scaling
Configurable temperature range
Additional measurement aids: Filter for the suppression of certain frequencies and their multiples: 50, 60, 250, 500 Hz
Input signal, configurable
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 1: Q1 to Q4
Overload and short-circuit protection
Input, resistance thermometer
Additional measurement aids: Filtering (software), smoothing of analog input signal (PT1 behavior), only with set sampling time, selectable per sensor: yes
Analog outputs configurable
Output, voltage
Input, voltage
Measuring principle: Two or three wire per sensor, selectable by connection of sensor
Air discharge
8 kV, according to IEC/EN 61000-4-2, Level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Spring clamp connection
Number of inputs (digital)
2 (I11, I12, can also be used as analog inputs)
10
2 (can also be used as analog inputs)
Operating frequency
Depending on the suppressor circuit (Inductive load to EN 60947-5-1, With external suppressor circuit, Max. switching frequency, max. duty factor)
40000 Operations/h at resistive load
Pollution degree
2
Accuracy
1 %, Analog outputs at 25 °C
± 0.8 % of measuring range, Ni1000 sensor (offset error, linearity error, repetition accuracy, temperature error of device included)
± 3 %, of actual value, two MFD devices (Analog Inputs)
± 2 %, of actual value, within a single device (Analog Inputs)
1 %; max. 1.6 % (Pt), 1.2 % (Ni), Analog inputs temperature resistance Pt100 or Ni1000 sensors, two MFD devices between each other (without electromagnetic compatibility)
± 0.8 % of measuring range, Pt100 sensor (offset error, linearity error, repetition accuracy, temperature error of device included)
2 %, Analog outputs at-25 °C - 55 °C
Burst impulse
2 kV, Signal cable, according to IEC/EN 61000-4-4, Level 3
2 kV, Supply cable, according to IEC/EN 61000-4-4, Level 3
Resolution
  • 0.01 V (analog)
  • 0.01 V (digital)
  • 0.01 V DC (analog)
  • 10 Bit (value 0 - 1023)
  • 12 Bit (value 0 - 4095, at QA01, MD, digital)
  • With operand "MD", selectable under scaling per sensor: 1, 0.1 °C (1, 0.1 °F)
  • With operands "IA" and "MD", selectable under scaling per sensor: 12 (0- 4095) Bit
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog inputs
12 Bit
Resolution of the analog outputs
12 Bit
Static heat dissipation, non-current-dependent Pvs
2 W
Supply voltage at DC - max
24 VDC
Temperature measuring range - max
400 °C
Temperature measuring range - min
-40 °C
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Input
2 Inputs (Pt100)
Input type resistance sensor: Platinum sensor Pt100 (according to DIN EN 60751, IEC 751: MFD-TP12-PT…)
Input type resistance sensor: Nickel sensor Ni1000 (according to DIN 43760: MFD-TP12-NI…)
Voltage (DC)
Output voltage
Max. 2.5 V (at signal 0 at external load < 10 MΩ, transistor outputs)
U = Uₑ - 1 V (signal 1 at Iₑ = 0.5 A, transistor outputs)
Explosion safety category for gas
None
Output current
Max. 0.01 A
Mounting method
Snap fitting (into the power supply unit)
Screwdriver size
0.6 x 3.5 mm
Mounting position
Horizontal
Vertical
Output
Parallel connection of max. 4 Transistor outputs
4 Transistor Outputs
Voltage (DC)
Contact discharge
6 kV, according to IEC/EN 61000-4-2, Level 3, ESD
Duty factor
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
100 % (Inductive load to EN 60947-5-1, With external suppressor circuit)
Peak short-circuit current
16 A
Constant acceleration
2 g, 57 - 150 Hz, according to IEC/EN 60068-2-6, Vibrations
Constant amplitude
0,15 mm, 10 - 57 Hz, according to IEC/EN 60068-2-6, Vibrations
Surge rating
2 kV, Supply cables, symmetrical, power pulses (Surge), EMC
0.5 kV, Supply cables, symmetrical, IEC/EN 61000-4-5, level 2, EMC
Potential isolation
Between Digital inputs 24 V DC: no
Between Analog inputs and PC interface, memory card NET, network, easyLink: yes
Between Relay outputs and Power supply: yes
Between Analog outputs and Power supply: no
Between Analog outputs and Digital outputs: yes
Between Analog outputs and PC interface, memory card, NET network, easyLink: yes
Between Digital inputs 24 V DC and Outputs: yes
Between Analog inputs Pt100 or Ni1000 and PC interface, memory card, easyNet, easyLink: yes
Between Analog inputs and Power supply: no
Between Analog inputs and Digital inputs: no
Between Digital inputs 24 V DC and PC interface, memory card, easyNet, easyLink: yes
Between Digital inputs 24 V DC and Power supply: no
Between Transistor outputs and Inputs: yes
Between Analog outputs and Digital inputs: no
Between Transistor outputs and PC interface, memory card, easyNet, easyLink: yes
Conversions
200 - 65535 ms, Analog inputs temperature resistance Pt100 or Ni1000 sensors, with sampling time (adjustable), selectable per sensor
200 ms, Analog inputs temperature resistance Pt100 or Ni1000 sensors, without sampling time
Each CPU cycle, Analog outputs
Each CPU cycle, Analog inputs
Cable length
10 m, screened, Analog inputs temperature resistance Pt100 or Ni1000 sensors
30 m, screened, Analog inputs
100 m, unscreened, Digital inputs 24 V DC
20 m, screened, Digital inputs 24 V DC
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Protection against polarity reversal
Yes (Caution: A short circuit will result if 0 V or earth is applied to the outputs in the event that the supply voltage is connected to the wrong poles.)
Number of inputs (analog)
2
2 x Pt-100 or 2 x Ni1000 (temperature resistance sensors)
Load resistance
1 kΩ
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55022)
Class B (EN 55011)
Pulse characteristics
Pulse shape of the frequency counter: Square (digital inputs 24 V DC)
Relative humidity
5 - 95 % (non-condensing)
Residual current
0.1 mA (on signal "1" per channel)
Rapid counter inputs
Square (pulse shape)
3 kHz, Counter frequency
4 (I1, I2, I3, I4)
Recovery time
100 µs
Rated operational current (Ie)
Max. 0.5 A at signal „1” DC per channel
Rated operational voltage
> 15 V DC (I1 - I4) on 1 signal
24 V DC (digital inputs)
20.4 - 28.8 V DC (Transistor outputs)
< 5 V DC (I1 - I4) on 0 signal
< 8 V DC (I11, I12) on 0 signal
> 8 V DC (I11, I12) on 1 signal
24 V DC
Insulation resistance
According to EN 50178
Degree of protection
IP20
Delay time
0.25 ms typ., Digital inputs 24 V DC (I11 - I12), Delay time from 0 to 1, Debounce OFF
0.1 ms typ., Digital inputs 24 V DC (I1 - I4), Delay time from 0 to 1, Debounce OFF
0.2 ms typ., Digital inputs 24 V DC (I11, I12), Delay time from 1 to 0, Debounce OFF
20 ms, Digital inputs 24 V DC, Delay time from 0 to 1, Debounce ON
20 ms, Digital inputs 24 V DC, Delay time from 1 to 0, Debounce ON
0.1 ms typ., Digital inputs 24 V DC (I1 - I4), Delay time from 1 to 0, Debounce OFF
Incremental counter
Pulse shape: Square
Signal offset: 90°
Number of counter inputs: 2 (I1 + I2, I3 + I4)
Counter frequency: ≤ 3 kHz
Signal level
0 V - 10 V, Signal voltage range, Analog outputs
Short-circuit current
8 A, Transistor outputs
Input impedance
11.2 kΩ
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Frequency counter
Counter frequency: 3 kHz (digital inputs 24 V DC)
Number: 4 (I1, I2, I3, I4 - Digital inputs 24 V DC)
Short-circuit protection
Thermal (Q1 - Q4), (evaluation with diagnostics input I16), Transistor outputs
Short-circuit tripping current
0.7 ≤ Ie ≤ 2 per output, For Ra ≤ 10 mΩ, Transistor outputs
Lamp load
5 W (without Rv per channel, Q1 - Q4)
Signal range
0 V, Min. signal range, Analog inputs
10 V, Max. signal range, Analog inputs
Functions
Wire break diagnostic per sensor
Diagnostics upper sensor measuring range exceeded
Card diagnostic
Diagnostics below lower measurement range
Thermal cutout
Supply current
24/44 mA, Normally⁄max., On 1 signal, Transistor outputs
18/32 mA, Normally⁄max., On 0 signal, Transistor outputs
Switching frequency
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H, f = 0.5 Hz (max. DF = 50 %))
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H, f = 0.5 Hz (max. DF = 50 %))
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH, f = 0.5 Hz (max. DF = 50 %))
Input current
1 mA (Analog inputs)
< 1.6 mA (Analog inputs temperature resistance Pt100 or Ni1000 sensors)
2.2 mA (Digital inputs, at 24 V DC, at signal 1, I11, I12)
Terminal capacity
0.2 - 2.5 mm² (24 - 12 AWG), flexible with ferrule
0.2 - 4 mm² (24 - 12 AWG), solid
Utilization factor
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)
1 (Inductive load to EN 60947-5-1, With external suppressor circuit)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
2 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Number of outputs (analog)
1

Export product specification