Download document () of 20
We make what matters work*

106291

Eaton Moeller series xComfort - Sensors. Power supply unit, flush mounting, for movement sensor

General specifications

Product Name
Eaton Moeller series xComfort sensor power supply
Catalog Number
106291
EAN
4015081060603
Product Length/Depth
46 mm
Product Height
26 mm
Product Width
46 mm
Product Weight
0.084 kg
Compliances
RoHS conform

Product specifications

Bus system operating type
None
Fitted with:
LED indication
Mounting Method
Flush mounted (plaster)
Flush mounting
Bus system product type
Accessory
Number of integrated choke coils
0
Number of lines to feed
1
Secondary voltage rating
14.5 V
Width in number of modular spacings
3
Power consumption
0.25 W
Output current - max
17 mA
Degree of protection
IP20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.