Download document () of 20
We make what matters work*

106375

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x400mm, left

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
106375
EAN
4015081061457
Product Length/Depth
55 mm
Product Height
2020 mm
Product Width
450 mm
Product Weight
7.7 kg
Compliances
RoHS conform

Product specifications

Special features
Protective cover mounted on left
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
1000 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.