Download document () of 20
We make what matters work*

106376

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x600mm, left

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
106376
EAN
4015081061464
Product Length/Depth
55 mm
Product Height
1720 mm
Product Width
650 mm
Product Weight
9.1 kg
Compliances
RoHS conform

Product specifications

Used with
Floor-standing enclosure
Accessory consideration
Accessory
Service distribution board IVS
Special features
  • can be used as right door for two-leaf versions
  • order together with standard door for 600 mm
  • Door without transparent panel
  • Two doors
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Protective cover mounted on left
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1760 mm
Suitable for width
1200 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.