Download document () of 20
We make what matters work*

106429

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=2060x600mm, left, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
106429
EAN
4015081061990
Product Length/Depth
55 mm
Product Height
2020 mm
Product Width
650 mm
Product Weight
19.8 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Accessory consideration
Floor-standing enclosure
Service distribution board IVS
Special features
  • can be used as right door for two-leaf versions
  • order together with standard door for 600 mm
  • Protective cover mounted on left
  • Transparent doors
  • Two doors
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Transparent panels from 4 mm safety glass (EN 12150-1, DIN 1249)
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
2060 mm
Suitable for width
1200 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.