Download document () of 20

106438

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=300mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106438
EAN
4015081062089
Product Length/Depth
17 mm
Product Height
280 mm
Product Width
20 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
300 mm
Suitable for height
300 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting rail
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.