Download document () of 20
We make what matters work*

106443

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable strain relief rail C-Profile W=1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106443
EAN
4015081062133
Product Length/Depth
25 mm
Product Height
40 mm
Product Width
898 mm
Product Weight
0.64 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.