Download document () of 20
We make what matters work*

106446

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner tower kit, long

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
106446
EAN
4015081062164
Product Length/Depth
40 mm
Product Height
200 mm
Product Width
90 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.