Download document () of 20
We make what matters work*

106559

Eaton xEnergy Main LV systems LV switchgear. Mounting frame, fix, XE, HxW=600x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106559
EAN
4015081063093
Product Length/Depth
1000 mm
Product Height
70 mm
Product Width
120 mm
Product Weight
3.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.