Download document () of 20
We make what matters work*

106715

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=200x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106715
EAN
4015081064854
Product Length/Depth
900 mm
Product Height
100 mm
Product Width
200 mm
Product Weight
1.77 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.