Download document () of 20
We make what matters work*

106719

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for FAZ, vertical, HxW=150x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106719
EAN
4015081064892
Product Length/Depth
900 mm
Product Height
10 mm
Product Width
149 mm
Product Weight
1.06 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.