Download document () of 20
We make what matters work*

106733

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, SL, MB rear, HxW=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106733
EAN
4015081065035
Product Length/Depth
200 mm
Product Height
650 mm
Product Width
550 mm
Product Weight
12.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.