Download document () of 20
We make what matters work*

106822

Eaton Moeller® series LS Position switch, 2 N/C, basic, magnet-powered interlock LS-S02-230AMT-ZBZ/X

General specifications

Product Name
Eaton Moeller® series LS Position switch
Catalog Number
106822
EAN
4015081065820
Product Length/Depth
55 mm
Product Height
170 mm
Product Width
37 mm
Product Weight
0.417 kg
Certifications
UL File No.: E29184
CSA
IEC/EN 60947-5
UL 508
CSA Class No.: 3211-03
CSA File No.: 012528
UL
IEC/EN 60947
CE
UL Category Control No.: NKCR
CSA-C22.2 No. 14

Product specifications

Type
  • Position switch
  • Safety position switch
Features
Forced opening
Expandable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Cable entry metrical
Enclosure material finishing
Other
Fitted with:
Interlock monitoring
Operating frequency
800 Operations/h
Pollution degree
3
Actuator alignment
Other
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Enclosure material
Insulated material
Plastic
Enclosure type
Cuboid
Rated operational current (Ie) at DC-13, 110 V
0.8 A
Rated operational current (Ie) at DC-13, 125 V
0.8 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current for specified heat dissipation (In)
6 A
Sensor height
173 mm
Sensor length
39 mm
Static heat dissipation, non-current-dependent Pvs
0 W
Width sensor
60 mm
Product category
Basic devices with magnet-powered interlock (open-circuit principle)
Action
2020122120328-Mechanical Limit Switches.xlsm-Data
Force for positive opening - min
50 N
Rated impulse withstand voltage (Uimp)
4000 V AC
Actuating force at beginning/end of stroke
25 N/15 N (plug-in/pull-out)
Explosion safety category for dust
None
Explosion safety category for gas
None
Actuator type
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.13 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0
Number of safety auxiliary contacts
2
Rated insulation voltage (Ui)
400 V
Rated operational current (Ie) at AC-15, 125 V
6 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Overvoltage category
III
Connection type
Screw terminal
Duty factor
100 % (Magnet)
Degree of protection
IP65
NEMA Other
Interface type
None
Switch function type
Slow-action switch
Voltage tolerance
0.85 x Us, Pick-up and drop-out values
1.1 x Us, Pick-up and drop-out values
Lifespan
1,000,000 mechanical Operations
Rated control supply voltage
230 V 50/60 Hz (Us, for magnet drive)
Repetition accuracy
0.02 mm (Contacts/switching capacity)
Shock resistance
10 g, Standard-action contact, Mechanical, Half-Sinusoidal shock 20 ms
Mechanical holding force
1700 N (according to GS-ET-19 (04/2004), XG, XW, XNG)
1600 N (according to GS-ET-19 (04/2004), XWA, XFG, XF)
1200 N (according to GS-ET-19 (04/2004), XNW)
Supply frequency
Max. 400 Hz, Contacts
Suitable for
Safety functions
Power consumption
8 W at 24 V DC (electromechanical actuation)
11 VA at 230 V AC (electromechanical actuation)
8 VA at 120 V AC (electromechanical actuation)
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Terminal capacity (flexible with ferrule)
2 x (0.5 - 1.5) mm²
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
2 x (0.75 - 1.5) mm²
1 x (0.75 - 2.5) mm²

Export product specification