Download document () of 20
We make what matters work*

106872
LS-XB-ZB

Eaton Moeller® series LS Actuator, form XB

General specifications

Product Name
Eaton Moeller® series LS Actuator
Catalog Number
106872
EAN
4015081066353
Product Length/Depth
33 mm
Product Height
15 mm
Product Width
30 mm
Product Weight
0.008 kg
Certifications
IEC/EN 60947
Catalog Notes
With the actuator inserted, the N/O contact is open and the NC contact is closed.

Product specifications

Type
  • Actuator
  • Flat actuator
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
1800 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
6000 V AC
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated insulation voltage (Ui)
500 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Mounting position
As required
Repetition accuracy
0.02 mm (Contacts/switching capacity)
Shock resistance
25 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms
Supply frequency
Max. 400 Hz, Contacts
Model
Actuator with horizontal mounting
Rated operational current (Ie)
3 A at 24 V
10 A at AC-15, 24 V
6 A at AC-15, 220 V 230 V 240 V
0.8 A at 110 V
0.3 A at 220 V
4 A at AC-15, 380 V 400 V 415 V
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (solid)
2 x (0.75 - 1.5) mm²
1 x (0.75 - 2.5) mm²

Export product specification