Download document () of 20
We make what matters work*

107068
ES-BBS-3/FL

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. End shroud, for 3p, flat rail support

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
107068
EAN
4015081069217
Product Length/Depth
25 mm
Product Height
31 mm
Product Width
166 mm
Product Weight
0.019 kg
Compliances
UL CSA09 (refer to approbation report)
IEC 60439-1
UL508A
CE marking
CSA-C22.2 No. 14
RoHS conform
Certifications
CSA (Class No. 3211-37)
CSA (File No. 236217)
UL (Category Control Number NMTR, NMTR7)
North America (UL listed, CSA certified)
UL (File No. E300273)

Product specifications

Used with
BBS-3/FL
BBS-3/FL-NA
Feeder circuits
System for flat busbar
60 mm system
Type
  • 60 mm system
  • System for flat busbar
Features
Halogen free
Self-extinguishing acc. UL 94
Accessory/spare part type
Contact protection end piece
Accessory
Spare part
Creepage resistance
CTI 200
Voltage rating (UL CSA 13)
Max. 600 V AC
Degree of protection
Feeder circuits
Color
Light gray (RAL 7035)
Functions
End shroud
Busbar support
Current limiting circuit breaker, refer to approbation report
Accessory
Temperature resistance
Up to 120 °C
Suitable for
For covering the busbars
Material
Thermoplast, silicon free, chlorine free

Export product specification