Download document () of 20
We make what matters work*

107176

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Partition profile, for top and bottom, T=48 mm, B=2.4m

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
107176
EAN
4015081069392
Product Length/Depth
48 mm
Product Height
5 mm
Product Width
2400 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Used with
Three-pole system with BBS-3/PR
60 mm system
System covers
Special features
Fixing on (profile) busbar support
Type
  • 60 mm system
  • System covers
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Functions
Cover profile double T
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.