Download document () of 20
We make what matters work*

107179

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Empty section cover bracket

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
107179
EAN
4015081069422
Product Length/Depth
9 mm
Product Height
32 mm
Product Width
196 mm
Product Weight
0.039 kg
Compliances
UL CSA09 (refer to approbation report)
CE marking
CSA-C22.2 No. 14
UL508A
IEC 60439-1
RoHS conform
Certifications
North America (UL listed, CSA certified)
CSA (File No. 236217)
CSA (Class No. 3211-37)
UL (Category Control Number NMTR, NMTR7)
UL (File No. E300273)

Product specifications

Used with
All busbar thicknesses.
BBC-RCOV1.
Feeder circuits
System covers
60 mm system
Type
  • 60 mm system
  • System covers
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Voltage rating (UL CSA 13)
Max. 600 V AC
Degree of protection
Feeder circuits
Functions
Current limiting circuit breaker, refer to approbation report
Empty section cover bracket
Spare cover
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.