Download document () of 20
We make what matters work*

107197

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Clamp terminal for copper band, for 20x5-30x10

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107197
EAN
4015081069606
Product Length/Depth
41 mm
Product Height
86 mm
Product Width
51 mm
Product Weight
0.333 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
North America (UL listed, CSA certified)
CSA (File No. 236217)
CE marking
UL508A
IEC 60439-1
CSA-C22.2 No. 14
CSA (Class No. 3211-37)
UL (File No. E307559)
UL (Category Control Number NMTR2, NMTR8)

Product specifications

Used with
Feeder circuits
Double T profile
25 mm x 5/10 mm rail
30 mm x 5/10 mm rail
20 mm x 5/10 mm rail
185 mm system
Connection
60 mm system
Special features
  • Termination to busbars without drilling
  • A contact block is used to connect the conductor to the busbar
Type
  • 185 mm system
  • 60 mm system
  • Connection
Width clamp
41 mm
Degree of protection
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Feeder circuits
Terminal contact area
32 mm x 25 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
30 mm
Busbar width - min
20 mm
Conductor cross section - max
800 mm²
Rated operational current (Ie) - max
800 A
Functions
Clamp terminal
Connections
Current limiting circuit breaker, refer to approbation report
Rated operation current (Ie)
800 A
Suitable for
Sector conductor connection
Strip conductor connection
Round conductor connection
Flat rail
Rated operational current
800 A
Terminal capacity (conductor)
32 mm x 25 mm
10 mm x 32 mm x 1 mm (2x)
20 mm x 1 mm (3x)

Export product specification