Eaton Moeller series NZM - Molded Case Circuit Breaker. Drive, on rear, 3p, lockable, 2
| Product Name |
Eaton Moeller series NZM operating element accessory
|
| Catalog Number |
107247
|
| EAN |
4015081070206
|
| Product Length/Depth |
184 mm
|
| Product Height |
165 mm
|
| Product Width |
136 mm
|
| Product Weight |
0.94 kg
|
| Compliances |
IEC
UL/CSA RoHS conform |
| Certifications |
CSA (File No. 22086)
UL listed UL (File No. E140305) CE marking UL489 IEC60947 CSA-C22.2 No. 5-09 CSA certified UL (Category Control Number DIHS) CSA (Class No. 1437-01) |
| Used with |
NZM2, N2, NS2, PN2
|
| Features |
Lockable
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Fitted with: |
Padlock
|
| Frame |
NZM2
|
| Suitable for |
Power circuit breaker
Switch disconnector |
| Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks
|
| Type |
On rear drive
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP66
4X. 12 |