Download document () of 20
We make what matters work*

107684

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, XE, +foam rubber, for D=400mm, IP20, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107684
EAN
4015081073498
Product Length/Depth
300 mm
Product Height
30 mm
Product Width
80 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.