Download document () of 20
We make what matters work*

107690

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 35mm long, blind, IP20, for 1000mm Sectionwidth, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
107690
EAN
4015081073559
Product Length/Depth
35 mm
Product Height
20 mm
Product Width
900 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Accessory
Special features
Bottom plates as blanking covers\nadjustable from 60 - 75 mm\nCable bushings <=; ∅ 50 mm possible when using 2 XSPBA…\n∅ 50 - 80 mm cable bushings possible when using an XSPBA… in conjunction with XVTL-BP/JL\nIncluding screws
Type
Accessory\nControl centres XVTL
Accessory/spare part type
Bottom plate
Fitted with:
Cable entry
Surface finishing
Powder coating
With powder coating RAL 7035, light gray
Color
Gray
Unit type
Accessory
RAL-number
7035
Suitable for enclosure building length/depth
35 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
35 mm
Suitable for width
1000 mm
Material
Steel
Housing material
Sheet steel 1.5 mm
Suitable for
Roof planking
Bottom planking
Downward separation and for cable entries
Functions
For downward separation and for cable entries

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.