Download document () of 20
We make what matters work*

107698

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, XE, for WxD=35x600mm, IP20, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107698
EAN
4015081073634
Product Length/Depth
475 mm
Product Height
20 mm
Product Width
35 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.