Download document () of 20
We make what matters work*

107910
LAB-BAR_59TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 59HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107910
EAN
4015081075553
Product Length/Depth
5 mm
Product Height
30 mm
Product Width
1062 mm
Product Weight
0.042 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment
Number of module space units (total)
59

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.