Download document () of 20
We make what matters work*

107913

Eaton xEnergy Basic LV systems Low voltage switchgear. Circuit diagram pocket A4

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107913
EAN
4015081075584
Product Length/Depth
1.25 mm
Product Height
300 mm
Product Width
210 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
Circuit diagram bag
Accessory consideration
BF flat distribution board
Type
  • Additional equipment
  • BF flat distribution board
RAL-number
0
Suitable for enclosure building width
400 mm
Color
Other
Transparent
Mounting Method
Surface mounting
Flush mounting
Self adhesive mounting
Floor standing distribution board
Accessory/spare part type
BF
Material
Plastic
Model
Wiring diagram pocket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.