Download document () of 20
We make what matters work*

107953

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label insert printed

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107953
EAN
4015081075799
Product Length/Depth
300 mm
Product Height
1 mm
Product Width
210 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.