Download document () of 20
We make what matters work*
To be discontinued

107955

BS-SET-GST00. Busbar tag shroud for NH fuse switch-disconnector GST00, top a. bottom

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device accessory
Catalog Number
107955
EAN
4015081075911
Product Length/Depth
190 mm
Product Height
60 mm
Product Width
170 mm
Product Weight
0.52 kg
Compliances
CE Marked
RoHS conform

Product specifications

Used with
GST00-160-…
Features
Handguard for switch-disconnectors
Accessory/spare part type
Cover
Frame
00
Functions
Busbar fuse material
Type
60 mm system
Special features
Provide additional busbar tag shroud for the operator during actuation of the fuse switch-disconnector

Export product specification