Download document () of 20
We make what matters work*

107981

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, XE, for WxD=700x125mm, IP20, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107981
EAN
4015081076239
Product Length/Depth
125 mm
Product Height
20 mm
Product Width
550 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
700 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.