Download document () of 20
We make what matters work*
To be discontinued

107982
XMN330602

XMN330602. Mounting kit, 2xNZM3, 630A, 3p, F/W, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107982
EAN
4015081076246
Product Length/Depth
670 mm
Product Height
110 mm
Product Width
520 mm
Product Weight
14.5 kg
Compliances
CE Marked
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification