Download document () of 20
We make what matters work*

107984

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, 2xNZM4, 1600A, 3p, fixed version, W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107984
EAN
4015081076260
Product Length/Depth
670 mm
Product Height
110 mm
Product Width
520 mm
Product Weight
14.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification