Download document () of 20
We make what matters work*

107986

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, 2xNZM4, 1600A, 4p, F/W, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107986
EAN
4015081076284
Product Length/Depth
670 mm
Product Height
110 mm
Product Width
720 mm
Product Weight
18 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.