Download document () of 20
We make what matters work*

107987

Eaton xEnergy Main LV systems LV switchgear. Snap-on cover, closed, HxW=650x600mm, divided, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107987
EAN
4015081076291
Product Length/Depth
670 mm
Product Height
50 mm
Product Width
330 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.