Download document () of 20
We make what matters work*

107989
XNSPS

Eaton xEnergy Main LV systems LV switchgear, Spare parts set, xEnergy, for doors

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107989
EAN
4015081076314
Product Length/Depth
215 mm
Product Height
50 mm
Product Width
120 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.