Download document () of 20
We make what matters work*

108293

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate with plastic insert, for HxW=500x600mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108293
EAN
4015081078073
Product Length/Depth
25 mm
Product Height
500 mm
Product Width
520 mm
Product Weight
1.9 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
500 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel/plastic
Mounting position
Horizontal
Housing material
Sheet steel/plastic
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.