Download document () of 20
We make what matters work*

108332

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108332
EAN
4015081079667
Product Length/Depth
110 mm
Product Height
60 mm
Product Width
560 mm
Product Weight
0.75 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Material
Metal
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.