Download document () of 20
We make what matters work*

108334

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=650x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108334
EAN
4015081079681
Product Length/Depth
28 mm
Product Height
580 mm
Product Width
288 mm
Product Weight
3.15 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
760 mm
Suitable for width
400 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Vertical
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.