Download document () of 20
We make what matters work*

108342

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=950x600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108342
EAN
4015081079766
Product Length/Depth
28 mm
Product Height
880 mm
Product Width
488 mm
Product Weight
7.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
1060 mm
Suitable for width
600 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.