Download document () of 20
We make what matters work*

108349
BPZ-MPL950-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=950x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108349
EAN
4015081079834
Product Length/Depth
28 mm
Product Height
880 mm
Product Width
688 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
1060 mm
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.