Download document () of 20
We make what matters work*

108374

Eaton xEnergy Basic LV systems Low voltage switchgear. Kit for partitioned configuration H17

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108374
EAN
4015081080083
Product Length/Depth
80 mm
Product Height
1675 mm
Product Width
210 mm
Product Weight
2.35 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
1700 mm
Suitable for enclosure building width
1000 mm
Application
Partitioned configuration in floor standing distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.