Download document () of 20
We make what matters work*

108379

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate SASY WxH=600x300mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
108379
EAN
4015081080137
Product Length/Depth
110 mm
Product Height
300 mm
Product Width
520 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Used with
SASY
Fitted with:
Cover
Frame
NH00
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Number of fuse holders (knife blade)
4
Number of fuse switch disconnectors
4
Amperage rating
160 A
Suitable for width
600 mm
Number of poles
Three-pole
Material
Sheet steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Rail system
Surface mounting
Floor standing distribution board
Flush mounting
Suitable for
For single mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.