Download document () of 20
We make what matters work*

108386

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough HxW=400x1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108386
EAN
4015081080205
Product Length/Depth
173 mm
Product Height
405 mm
Product Width
920 mm
Product Weight
5.17 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
1000 mm
Suitable for height
400 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.