Download document () of 20
We make what matters work*

108387

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough HxW=400x1200mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108387
EAN
4015081080212
Product Length/Depth
173 mm
Product Height
405 mm
Product Width
1120 mm
Product Weight
5.89 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
1200 mm
Suitable for height
400 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.