Download document () of 20
We make what matters work*

108388

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail kit HxW=400x215mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108388
EAN
4015081080229
Product Length/Depth
150 mm
Product Height
400 mm
Product Width
214 mm
Product Weight
2.65 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
215 mm
Suitable for height
400 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.